Component reference

Filling and sealing in the clean room

Gripper | Components | Life Science | Medicine and pharmaceuticals

Task & Solution
  • Nest and tub handling: fully automatic opening of tubs and RTU ("ready to use") vials in the nest (packaging unit), fully automatic opening, denesting, filling and magazining
  • Two GEH6000IL series grippers with servo drive and integrated controller
  • Brushless drive technology for individual force adjustment as well as position and speed control
  • Mechanical self-locking prevents vials from falling even in the event of a power failure
  • IO-Link facilitates the readout of specific data, e.g. temperature measurement, position or number of cycles
Built-in standard components

CONTACT US

Personal data
Message